RK N223F
Part of the RK-N223 Series
Ordering Code: 0878307
UPC: 098268104097
Lead Free: No
3 IN Water Pressure Regulator Valve Repair Kit, for N223F
This repair kit includes parts needed to repair a 3 inch high capacity water pressure reducing valve. The valve is designed to reduce the incoming water pressure to protect plumbing system components and reduce water consumption. This kit consists of a diaphragm, seat, seat gasket, bottom plug gasket, disc and disc screw.
Features
- Parts made of high quality material
- Includes seat and bottom plug gaskets
- Easy to install
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | LFN223F |
| Compatible Size Used On | 3 IN |
| Kit Contents | Diaphragm, 2 O-rings, Disc, Bottom Plug Gasket |
| Kit Type | Repair Kit |
| Lead Free | No |