RK N223FM2
Part of the RK-N223 Series
Ordering Code: 0878306
UPC: 098268554021
Lead Free: YES
3 In Water Pressure Regulator Valve Repair Kit, For Flanged N223Fm2
This repair kit includes parts needed to repair a 3 inch flanged high capacity water pressure reducing valve. The valve is designed to reduce the incoming water pressure to protect plumbing system components and reduce water consumption. This kit consists of a diaphragm, seat, seat gasket, bottom plug gasket, disc and disc screw.
Features
- Parts made of high quality material
- Includes seat and bottom plug gaskets
- Easy to install
- No special tools required
Specifications | |
---|---|
Kit Type | Repair Kit |
Lead Free | YES |
Product Group | P & H KITS |