RK N45B-EZ-N55B
Part of the RK-N45B Series
Ordering Code: 0006988
UPC: 098268109658
Lead Free: Yes
1 1/4 to 2 IN Water Pressure Reducing Valve Repair Kit
This repair kit includes parts needed to repair a 1 1/4 to 2 inch water pressure reducing valve that is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. This kit consists of an EPDM diaphragm and stainless steel strainer.
Features
- Parts made of high quality material
- EPDM diaphragm
- Stainless steel strainer
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | N45, N55 |
| Compatible Size Used On | 1 1/4 IN, 1 1/2 IN, 2 IN |
| Kit Contents | Complete Seat/Stem Replacement Module, EPDM Diaphragm, Stainless Steel Strainer, Stem Nut |
| Kit Type | Repair Kit |
| Lead Free | Yes |