P60-MK
Part of the RK-P60 Series
Ordering Code: 0881050
UPC: 098268261684
Lead Free: NO
Pressure Regulator Mounting Kit for P60
This mounting kit can be used to securely mount a P60 miniature water pressure regulator in a safe and convenient location. The mounting kit contains panel bracket and nut.
Features
- Kit contains panel bracket and nut
- For 1/4 inch P60 miniature water pressure regulator
- For wall mount
- Made of durable materials
| Specifications | |
|---|---|
| Compatible Series or Model | P60 |
| Compatible Size Used On | 1/4 IN |
| Kit Contents | Mounting Hardware, Panel Bracket, Nut |
| Kit Type | Hardware |
| Lead Free | NO |
| Product Group | WPRV |