P60-RK
Part of the RK-P60 Series
Ordering Code: 0354563
UPC: 098268233360
Lead Free: YES
Repair Kit for 1/4 IN P60 Pressure Reducing Valve
This kit contains all internal parts necessary to repair or replace a 1/4 IN P60 miniature plastic water pressure regulator. The kit includes a diaphragm slip ring, diaphragm assembly, stem assembly, and bottom plug O-ring.
Features
- Repair kit
- Pressure reducing valve kit
- Pressure reducing valve repair kit
- Consists of diaphragm slip ring, diaphragm assembly, stem assembly and bottom plug o-ring
| Specifications | |
|---|---|
| Compatible Series or Model | P60 |
| Compatible Size Used On | 1/4 IN |
| Kit Contents | Diaphragm Slip Ring, Diaphragm Assembly, Stem Assembly, Bottom Plug O-ring |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | P & H KITS |