SS263AP-RKV
Part of the RK-SS263AP Series
Ordering Code: 0335110
UPC: 098268081053
Lead Free: Not In Scope
Pressure Reducing Control Valve Repair Kit for SS263AP
The Watts compact stainless steel water regulator, model 263AP, is designed for an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It is designed for use with deionized water chemical solutions, high purity water purification systems, and low pressure steam.
Features
- Diaphragm assembly
- Cast stainless steel body and cage
- Use in small process applications
- Regulate water or No. 2 fuel oil
| Specifications | |
|---|---|
| Compatible Series or Model | SS263AP |
| Compatible Size Used On | 1/4, 3/8, 1/2 IN |
| Kit Contents | Diaphragm Assembly, Inner Valve Assembly, Poppet Spring, Bottom Plug Gasket |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | WPRV |