TPK-PEX 1
Discontinued - Replaced By: LFTPK-PEX 1
Part of the RK-X65/N45/N55 Series
Ordering Code: 0864959
UPC: 098268452099
1 TPK-PEX X65/N45/N55
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | N45B, N55B, X65B |
| Compatible Size Used On | 1 IN |
| Kit Contents | PEX Tailpiece, O-ring, Union Nut |
| Kit Type | Tailpiece Kit |
| Lead Free | NO |
| Product Group | WPRV |