TPK-SLD 1 1/4
Part of the RK-X65/N45/N55 Series
Ordering Code: 0864962
UPC: 098268452129
Lead Free: NO
11/4 TPK-SLD X65/N45/N55
| Specifications | |
|---|---|
| Compatible Series or Model | N45B, N55B, X65B |
| Compatible Size Used On | 1 1/4 IN |
| Kit Contents | Solder Tailpiece, O-ring, Union Nut |
| Kit Type | Tailpiece Kit |
| Lead Free | NO |
| Product Group | WPRV |