TPK-SLD 1/2
Discontinued - Replaced By: LFTPK-SLD 1/2
Part of the RK-X65/N45/N55 Series
Ordering Code: 0864951
UPC: 098268452020
1/2 TPK-SLD X65/N45/N55
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | N45B, N55B, X65B |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Threaded Tailpiece, O-ring, Union Nut |
| Kit Type | Tailpiece Kit |
| Lead Free | NO |
| Product Group | WPRV |