TPK-SLD 2
Discontinued - Replaced By: LFTPK-SLD 2
Part of the RK-X65/N45/N55 Series
Ordering Code: 0864966
UPC: 098268452167
Union Tailpiece Kit For 2 Inch N45, N55 Or X65 Regulators
This kit includes parts needed to repair or replace the tailpiece for a 2 inch N45, N55 or X65 Regulator. Kit includes replacement union solder tailpiece, EDPM seal and union nut.
Features
- Union solder tailpiece
- Union nut for quick installation
- EPDM Seal
- OEM Parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | N45, N55, X65, 25AUB, U5B |
| Compatible Size Used On | 2 IN |
| Kit Contents | Solder Tail Piece, Seal, Union Nut |
| Kit Type | Tailpiece Kit |
| Lead Free | NO |
| Product Group | WPRV |