TPK-SLD 3/4
Discontinued - Replaced By: LFTPK-SLD 3/4
Part of the RK-X65/N45/N55 Series
Ordering Code: 0864954
UPC: 098268452051
3/4 TPK-SLD X65/N45/N55
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | N45B, N55B, X65B |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Solder Tailpiece, O-ring, Union Nut |
| Kit Type | Tailpiece Kit |
| Lead Free | NO |
| Product Group | WPRV |