4000SS/5000SS-ELBOW KIT 6
This 6 IN stainless steel elbow kit for N and Z Pattern Valves includes 2 elbows, nut, bolts, gaskets, ring gaskets. It is for use with vertical RPZ installations.
Features
- Factory replacement part
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Communication Type | Does Not Apply To Product |
| EAN | 737733012849 |
| Kit Type | Elbow Parts Kit |
| Lead Free | YES |
| Part Number | 0691880 |
| Product Group | AMES PARTS |
| Series | RK-4000SS/5000SS |