ARK 4000SS/5000SS-CK1 8-10
This 8 to 10 inch lead free repair kit is used for the stainless steel reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the first check parts. This kit consists of a first check, check O-ring, four retaining bolts, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for first check repair
- O-ring lube to reduce any friction
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| EAN | 737733023265 |
| Kit Contents | First Check Assembly, Check O-ring, Retaining Nuts and Lube |
| Kit Type | Repair Kit |
| Lead Free | Yes |
| Part Number | 7010109 |
| Products Used On | Series 4000SS Reduced Pressure Valve Assembly, 5000SS Reduced Pressure Detector Assembly |
| Series | RK-4000SS/5000SS |