ARK 4000SS/5000SS-CK2 RS 2 1/2-4
This 2 1/2 to 4 inch lead free repair kit is used for the stainless steel reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the second check parts. This kit consists of a second check with red silicone soft seat, check O-ring, four retaining bolts, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for second check repair
- O-ring lube to reduce any friction
Specifications | |
---|---|
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
EAN | 737733030898 |
Kit Contents | Second Check Assembly, Check O-Ring, 4 Retaining Bolts And Lube |
Kit Type | Second Check Kit |
Lead Free | YES |
Part Number | 88005115 |
Product Group | AMES KITS |
Products Used On | 4000SS, 5000SS |
Series | RK-4000SS/5000SS |