ARK 4000SS/5000SS-RV
This 2 1/2 to 10 inch lead free repair kit is used for the stainless steel reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the relief valve rubber parts. This kit consists of a relief valve diaphragm, piston, relief valve disk, relief valve disk O-ring, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for relief valve repair
- O-ring lube to reduce any friction
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Kit Contents | RV Diaphragm, Piston, RV Disc, RV Disc O-ring and Lube |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |
| Part Number | 7010113 |
| Products Used On | 4000SS, 5000SS |
| Series | RK-4000SS/5000SS |
| UPC | 737733023302 |