ARK 4000SS/5000SS-VT
This 2 1/2 to 10 inch lead free repair kit is used for the stainless steel reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the relief valve parts. This kit consists of complete relief valve, relief valve O-ring, and lube.
Features
- For 2 1/2 IN to 10 IN reduced pressure valve
- For series 4000/5000SS VT
- Contains complete RV, RV O-ring
- Lube included
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Kit Contents | Complete RV, RV O-ring and Lube |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |
| Part Number | 7010114 |
| Products Used On | 4000SS, 5000SS |
| Series | RK-4000SS/5000SS |
| UPC | 737733023319 |