AP112
Discontinued
Part of the RK-RL600 Series
Ordering Code: 0780242
UPC: 098268474732
Lead Free: NO
3/4 In Garden Hose Adapter, For High Capacity Automatic Livestock Watering Kit, RL600
This 3/4 inch GHT x 1/2 inch MNPT garden hose adapter is made of durable plastic. It is designed for use with livestock watering kit, RL-600. This adapter has a flow rate of 6.5 GPM at 50 psi. The maximum pressure rating is 75 psi and maximum temperature is 140 degrees F.
Features
- For use in agricultural applications for controlling high capacity water flow
- Easy to install
- Features high capacity and animal-proof design
- Freeze-resistance build
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268474732 |
| Lead Free | NO |
| Part Number | 0780242 |
| Product Group | SPECIALTIES/FLOAT VALVES/FLEX CONNECTORS |
| Series | RK-RL600 |