RL600V
Discontinued
Part of the RK-RL600 Series
Ordering Code: 0780174
UPC: 098268474053
Lead Free: NO
Nuzzle and Arm Assembly, for High Capacity Automatic Livestock Watering Kit, RL600
This nuzzle and arm assembly are for automatic livestock watering kit, series RL600, used in agricultural applications for controlling high capacity water flow.
Features
- For use with heavy duty float valves
- Made of high grade copper
- Firmly bonded overlapping joints
- 3/8-16 female thread connection
- Maximum working temperature 200 degrees F
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | NO |
| Part Number | 0780174 |
| Product Group | SPECIALTIES/FLOAT VALVES/FLEX CONNECTORS |
| Series | RK-RL600 |
| UPC | 098268474053 |