UA600
Part of the RK-RL600 Series
Ordering Code: 0780245
UPC: 098268474763
Lead Free: Not In Scope
Universal Tank Adapter, for High Capacity Automatic Livestock Watering Kit, RL600
This universal tank adapter is used on in all livestock tanks. Manufactured using rugged, high quality engineered plastic with solid brass connections and polyethylene float.
Features
- High Capacity
- Easy Installation
- Used on in all livestock tanks
- High quality engineered plastic
- Solid brass connections
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Part Number | 0780245 |
| Product Group | SPECIALTIES/FLOAT VALVES/FLEX CONNECTORS |
| Series | RK-RL600 |
| UPC | 098268474763 |