RK-IS2 ACTUATOR CABLE KIT
This IntelliStation(R) 2 actuator cable kit is used for replacing both combined cables of the actuator/encoder. Kit includes actuator and encoder cable.
Features
- Used with all sizes of IntelliStation 2 valves
- Encoder Cable
- Actuator cable
- Keyed connections for mistake proof installation
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | Actuator Cable |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555019 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | All Sizes |
| Series | RK-IntelliStation 2 |
Literature
-
- Installation Instructions - IntelliStation 2 and 2S
- Installation Instructions - IntelliStation 2 and 2S (French)
- Installation Instructions - IntelliStation 2 and 2S (Spanish)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (French)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (Spanish)