RK-IS2 ACTUATOR KIT
This IntelliStation(R) 2 actuator kit allows for a repair in the field by replacement. Kit includes actuator/encoder, support bracket and 4 screws, and actuator/encoder cable. Used with all sizes of IntelliStation 2 valves.
Features
- Used with all sizes of IntelliStation 2 valves
- Includes actuator/encoder
- Includes support bracket and 4 screws
- Actuator and encoder cable
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | Actuator with Cables, Support Tube, Coupling and 4 Screws |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555012 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | All Sizes |
| Series | RK-IntelliStation 2 |