RK-IS2 CABLE EXT KIT
This IntelliStation(R) 2 NPT cable extension kit allows the installer to extend the controller cables an additional 6 feet for mounting the controller farther from the valve body. Kit includes 4 cables, one each for actuator, encoder, analog, and digital sensor connections.
Features
- Includes 4 cables, one each for actuator, encoder, analog, and digital sensor connections
- Provides 6 feet of extension
- Simple keyed connections mistake proof installation
- Allows for controller to be mounted separate from valve
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 4 Extension Cables for Actuator, Encoder, Analog and Digital Sensor Connections |
| Kit Type | Retrofit Kit |
| Lead Free | YES |
| Part Number | 6555011 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | All Sizes |
| Series | RK-IntelliStation 2 |
Literature
-
- Installation Instructions - IntelliStation 2 and 2S
- Installation Instructions - IntelliStation 2 and 2S (French)
- Installation Instructions - IntelliStation 2 and 2S (Spanish)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (French)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (Spanish)