RK-IS2 CAP/SEAT KIT LARGE
This IntelliStation(R) 2 cap and seal kit is used for replacing a leaking cap or internal seal on 200VL IntelliStation 2 valves. Kit includes both valve end caps, two pre-attached valve seats, and 5 mounting screws.
Features
- Used with 200VL IntelliStation 2 valve
- Includes both valve end caps
- Two pre-attached valve seats
- 5 Mounting screws
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 2 End Caps and Seats with 8 Screws |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555015 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | 2 IN |
| Series | RK-IntelliStation 2 |