RK-IS2 CAP/SEAT KIT SMALL
This IntelliStation(R) 2 cap and seal kit is used for replacing a leaking cap or internal seal on 075VL, 100V, or 150V IntelliStation 2 valves. Kit includes both valve end caps, two pre-attached valve seats, and 4 mounting screws.
Features
- Used with 075VL, 100VL, or 150VL IntelliStation 2 valve
- Includes both valve end caps
- Two pre-attached valve seats
- 4 Mounting screws
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 2 End Caps and Seats with 8 Screws |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555014 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | 3/4 IN, 1 IN, and 1 1/2 IN |
| Series | RK-IntelliStation 2 |