RK-IS2 CHECK RK 200VL
This IntelliStation(R) 2 check valve repair kit is used for replacing both inlet check valves on 200VL IntelliStation 2 valves. Kit includes 2 inlet check valves and O-rings.
Features
- Used with 200VL IntelliStation 2 valve
- Includes 2 inlet check valves
- O-ring included
- Eliminates in-valve cross connections
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 2 Inlet Check Valves |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555022 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | 2 IN |
| Series | RK-IntelliStation 2 |