RK-IS2 CONTROLLER KIT
This IntelliStation(R) 2 replacement controller allows for a repair in the field by replacement. Works for all IntelliStation 2 valve sizes. Controller with color touch screen, 120/240 V AC and is Wi-Fi and BAS capable.
Features
- Works for all IntelliStation 2 valve sizes
- Color touch screen
- 120/240 V AC
- Wi-Fi and BAS capable
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | Controller |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555000 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | All Sizes |
| Series | RK-IntelliStation 2 |
Literature
-
- Installation Instructions - IntelliStation 2 and 2S
- Installation Instructions - IntelliStation 2 and 2S (French)
- Installation Instructions - IntelliStation 2 and 2S (Spanish)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (French)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (Spanish)