RK-IS2 FLOW KIT 1-1 1/4
This IntelliStation(R) 2 flow sensor kit allows for retrofit or repair in the field by replacement or installation on pipe sizes from 1 IN up to 1 1/4 IN in diameter. Flow meter is externally clamped to pipe. For use with all IntelliStation 2 valves and IS2 pre-piped systems.
Features
- Can be used on 1 to 1 1/4 inch pipes
- Flow meter and mounting bracket
- AC power supply
- Cable included
- For use with all IntelliStation 2 valves and IS2 pre-piped systems
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 1 Flow Meter, AC Power Supply, Mounting Bracket, and Cable |
| Kit Type | Retrofit Kit |
| Lead Free | YES |
| Part Number | 6555003 |
| Product Group | KITS / PARTS |
| Products Used On | All IntelliStation 2 Valves and 2S Pre-Piped Systems |
| Products Used On Size | 1 IN to 1 1/4 IN |
| Series | RK-IntelliStation 2 |
Literature
-
- Installation Instructions - IntelliStation 2 and 2S
- Installation Instructions - IntelliStation 2 and 2S (French)
- Installation Instructions - IntelliStation 2 and 2S (Spanish)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (French)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (Spanish)