RK-IS2 MIX TEMP SENSOR KIT
This IntelliStation(R) 2 analog temperature sensor kit allows for repair in the field by replacement. Kit includes NPT threaded analog temperature sensor and sensor cable.
Features
- Used with all sizes of IntelliStation 2 valves
- NPT threaded analog temperature sensor
- Sensor cable
- Keyed connections for mistake proof installation
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | Analog Mixing Temperature Sensor and Cable |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555013 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | All Sizes |
| Series | RK-IntelliStation 2 |
Literature
-
- Installation Instructions - IntelliStation 2 and 2S
- Installation Instructions - IntelliStation 2 and 2S (French)
- Installation Instructions - IntelliStation 2 and 2S (Spanish)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (French)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (Spanish)