RK-IS2 SS SHUTTLE LARGE 200VL
This IntelliStation(R) 2 stainless steel shuttle kit allows for a retrofit or repair in the field. Kit includes assembled shuttle for use in 200VL valves.
Features
- Used with 200VL IntelliStation 2 valve
- Includes assembled shuttle
- Stainless steel
- Improved chemical resistance
Specifications | |
---|---|
ADA Compliant | N |
Brand | Powers |
Kit Contents | 1 Stainless Steel Shuttle |
Kit Type | Repair Kit |
Lead Free | YES |
Part Number | 6555033 |
Product Group | KITS / PARTS |
Products Used On | IntelliStation 2 Valves |
Products Used On Size | 2 IN |
Series | RK-IntelliStation 2 |