RK-IS2 SS SHUTTLE SMALL 075VL-150VL
This IntelliStation(R) 2 stainless steel shuttle kit allows for a retrofit or repair in the field. Kit includes assembled shuttle for use in 075VL, 100VL, and 150VL valves.
Features
- Used with 075VL, 100VL, and 150VL IntelliStation 2 valve
- Includes assembled shuttle
- Stainless steel
- Improved chemical resistance
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 1 Stainless Steel Shuttle |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555032 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | 3/4 IN, 1 IN, and 1 1/2 IN |
| Series | RK-IntelliStation 2 |