RK-IS2 T&P 4 SENSOR KIT
This IntelliStation(R) 2S four sensor digital temperature and pressure kit allows for a repair in the field by replacement. For use on pre-piped systems already using 4 sensors. Kit includes 4 sensors for mixed, cold, hot, and recirculation, and attached connection cable.
Features
- Includes 4 sensors (mixed, cold, hot, and recirculation)
- For use on pre-piped systems already using 4 sensors
- Factory tested
- Connection cable attached
Specifications | |
---|---|
ADA Compliant | N |
Brand | Powers |
Kit Contents | 4 Sensors and Cable |
Kit Type | Repair Kit |
Lead Free | YES |
Part Number | 6555001 |
Product Group | KITS / PARTS |
Products Used On | All IntelliStation 2S Pre-Piped Systems |
Products Used On Size | All Sizes |
Series | RK-IntelliStation 2 |
Literature
-
- Installation Instructions - IntelliStation 2 and 2S
- Installation Instructions - IntelliStation 2 and 2S (French)
- Installation Instructions - IntelliStation 2 and 2S (Spanish)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (French)
- Installation Instructions - Repair Kits for IntelliStation 2 and 2S (Spanish)