RK-IS2 TP ADPT KIT 200VL
This IntelliStation(R) 2 NPT adapter kit allows the installer to change sweat/press connections to NPT thread connections. For use with 200VL IntelliStation 2 valves. Kit includes 2 inlet connections 2 inch NPT and 1 outlet connection 2 1/2 inch NPT. Inlets come with sensor port plug, O-ring, and retention clip.
Features
- Used with 200VL IntelliStation 2 valve
- Includes 2 inlet connections 2 inch NPT
- Includes 1 outlet connection 2 1/2 inch NPT
- Inlets come with sensor port plug, O-ring, and retention clip
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 2 NPT Inlets and 1 NPT Outlet with O-rings, Plug and Clip |
| Kit Type | Retrofit Kit |
| Lead Free | YES |
| Part Number | 6555010 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | 2 IN |
| Series | RK-IntelliStation 2 |