RK-IS2 TP KIT OUT 150VL
This IntelliStation(R) 2 outlet tailpiece kit is used for replacing the inlet and plug on 150VL IntelliStation 2 valves. Kit includes 1 outlet connection 2 inch union/street. Inlet comes with sensor port plug, O-rings, and retention clip.
Features
- Used with 150VL IntelliStation 2 valve
- Includes 1 outlet connection 2 inch union/street
- Installed by press or sweat
- Inlet comes with union O-ring
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 1 Sweat/Press Outlet Connection, Plug, O-ring and Clip |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555028 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | 1 1/2 IN |
| Series | RK-IntelliStation 2 |