RK-IS2 TP O-RING 200VL
This IntelliStation(R) 2 O-ring kit is used for replacing the O-rings in all three union connections on 200VL IntelliStation 2 valves. Kit includes 3 O-rings (2 inlets and 1 outlet) and union connection O-rings.
Features
- Used with 200VL IntelliStation 2 valve
- Includes 3 O-rings (2 inlets and 1 outlet)
- Union connection O-rings
- Replaces lost or damaged O-rings
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | 3 Union Connection O-rings |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6555018 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation 2 Valves |
| Products Used On Size | 2 IN |
| Series | RK-IntelliStation 2 |