LFIS075VLACT
This 3/4 inch IntelliStation(R) Jr. repair kit includes a valve and actuator assembly for ease of servicing units and making repairs in the field. The IntelliStation Jr. with IoT capabilities is a digital mixing valve that allows users to remotely control and monitor tempered water distribution.
Features
- Valve and actuator assembly
- Repair in the field
- Easy to install
- For 3/4 inch size
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | Valve and actuator |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Part Number | 6551690 |
| Product Group | KITS / PARTS |
| Products Used On | IntelliStation Jr. 3/4 IN Valves |
| Products Used On Size | 3/4 IN Size |
| Series | RK-IntelliStation JR |