LFISJR-IOT
The IntelliStation(R) Jr IoT upgrade kit allows valves manufactured prior to the introduction of IoT connectivity to install an upgraded controller with IoT capabilities to the Watts OnSite mobile and web app. The controller allows for remote access through OnSite and quick decision-making when safety concerns, visibility, and control of the system are needed most. Manage all digital mixing valve assets whether on site or remote safeguarded by owner and administration levels of usability. Achieve safety at a glance with remote visibility on the Watts OnSite mobile and web app.
Features
- Controls water temperature +/- 2 degrees F in accordance with ASSE 1017
- Connects to the Watts OnSite mobile and web app for remote hot water visibility and control
- Multi-channel alerts prioritized by safety and potential liability
- High-temperature Sanitization mode to address waterborne bacteria
- Programmable schedule for temperature setback saves energy
| Specifications | |
|---|---|
| ADA Compliant | N |
| Brand | Powers |
| Kit Contents | Controller |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | Not In Scope |
| Part Number | 6551624 |
| Product Group | HI-LO |
| Products Used On | IntelliStation Jr. |
| Products Used On Size | 3/4, 1, 1 1/2, 2 IN Sizes |
| Series | RK-IntelliStation JR |