HK2000-M2 10
Discontinued
Part of the RK-2000M2 Series
Ordering Code: 0523007
UPC: 098268639506
Lead Free: Not In Scope
Handle Kit For 10 In Butterfly Valves
This Watts handle kit, 10 HK-2000-M2, is an option designed to fit 10 IN butterfly valves. The kit includes a standard lever handle and position indicator latch plate.
Features
- Lever handle
- Fits valve sizes 10 IN
- Blue color
- Sturdy
| Specifications | |
|---|---|
| Kit Contents | Handle, Handle Screw/Nut |
| Kit Type | Handle Kit |
| Lead Free | Not In Scope |
| Product Group | BUTTERFLY |
| Products Used On | Series DBF, BF Butterfly Valves |