HK2000-M2 5-6
Part of the RK-2000M2 Series
Ordering Code: 0523005
UPC: 098268639483
Lead Free: YES
Handle Kit for 5 to 6 IN Butterfly Valve
This Watts handle kit, 5-6 HK-2000-M2, is designed to fit 5 to 6 IN butterfly valves. The kit includes a standard lever handle and position indicator latch plate.
Features
- Fits sizes 5 to 6 IN butterfly valve
- Lever style
- 10 position
- Blue color
| Specifications | |
|---|---|
| Kit Contents | Handle, Handle Screw/Nut |
| Kit Type | Handle Kit |
| Lead Free | YES |
| Product Group | BUTTERFLY |
| Products Used On | Series DBF, BF Butterfly Valves |