HK2000-M2 8
Part of the RK-2000M2 Series
Ordering Code: 0523006
UPC: 098268639490
Lead Free: Not In Scope
Handle Kit for 8 IN Butterfly Valves
This Watts handle kit, 8 HK-2000-M2, is an option designed to fit 8 IN butterfly valves. The kit includes a standard lever handle and position indicator latch plate.
Features
- Lever handle
- Fits valve sizes 8 IN
- Blue color
- Sturdy
| Specifications | |
|---|---|
| Kit Contents | Handle, Handle Screw/Nut |
| Kit Type | Handle Kit |
| Lead Free | Not In Scope |
| Product Group | BUTTERFLY |
| Products Used On | Series DBF, BF Butterfly Valves |