405-RW-HK 10
Discontinued
Part of the RK-405-RW Series
Ordering Code: 0889599
UPC: 098268219463
Lead Free: YES
Handle Kit For 10 In Flanged Gate Valve
This handle kit includes the parts necessary to repair or replace the handle for a 10 inch NRS resilient wedge flanged gate valve, which is used in irrigation and water distribution services. This kit includes an ASTM A126 Class B cast iron handwheel.
Features
- Cast iron construction
- ASTM A126 Class B
- Easy to install
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Astm A126 Class B Cast Iron Handwheel |
| Kit Type | Handle Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 405-RW Flanged Gate Valve |