405-RW-HK 3
Part of the RK-405-RW Series
Ordering Code: 0889595
UPC: 098268219425
Lead Free: YES
Handle Kit For 3 In Flanged Gate Valve
This handle kit includes the parts necessary to repair or replace the handle for a 3 inch NRS resilient wedge flanged gate valve, which is used in irrigation and water distribution services. This kit includes an ASTM A126 Class B cast iron handwheel.
Features
- Cast iron construction
- ASTM A126 Class B
- Easy to install
- No special tools required
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Handle Kit |
Lead Free | YES |
Product Group | P & H KITS |