RK 405-HANDLEWHEEL 10
Part of the RK-405 Series
Ordering Code: 0899345
UPC: 098268004816
Lead Free: YES
10 IN Hand Wheel Repair Kit for Gate Valve
This 10 inch gate valve repair kit provides all the parts necessary to replace or repair the hand wheel for the applicable gate valve assembly. This kit consists of a cast iron hand wheel, steel hand wheel washer, and steel top nut.
Features
- For service and maintenance in the field
- Cast iron hand wheel
- Includes washer and nut
- No special tools required for changing parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cast Iron, Hand Wheel, Steel Hand Wheel Washer And Steel Top Nut |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 405 Flanged Gate Valve |