RK 405-HANDLEWHEEL 8
Part of the RK-405 Series
Ordering Code: 0899343
UPC: 098268004786
Lead Free: Yes
8 IN Hand Wheel Repair Kit for Gate Valve
This 8 inch gate valve repair kit provides all the parts necessary to replace or repair the hand wheel for the applicable gate valve assembly. This kit consists of a cast iron hand wheel, steel hand wheel washer, and steel top nut.
Features
- For service and maintenance in the field
- Cast iron hand wheel
- Includes washer and nut
- No special tools required for changing parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cast Iron, Hand Wheel, Steel Hand Wheel Washer And Steel Top Nut |
| Kit Type | Repair Kit |
| Lead Free | Yes |
| Products Used On | Series 405 Flanged Gate Valve |