RK 405-PKINGGLAND 3
Discontinued
Part of the RK-405 Series
Ordering Code: 0899338
UPC: 098268004700
Lead Free: YES
3 In Packing Gland Repair Kit For Gate Valve
This 3 inch gate valve repair kit provides all the parts necessary to replace or repair the packing gland for the applicable gate valve assembly. This kit consists of a cast iron stuffing box, wiper ring, rubber bonnet gasket and stem O-rings.
Features
- For service and maintenance in the field
- Cast iron stuffing box and wiper ring
- Includes bonnet gasket and stem O-rings
- No special tools required for changing parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Bonnet O-Ring, Stem O-Ring, Dust Ring And Stuffing Box |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 405 Flanged Gate Valve |