408-RW-HK-F 10
Discontinued
Part of the RK-408-RW Series
Ordering Code: 0889645
UPC: 098268113389
Lead Free: YES
10 In Flanged Gate Valve Handle Kit, For 408-Rw
This handle kit for OSY flanged gate valves, 10 inch Watts Model 408-RW, is recommended for fire main shutoff and distribution services. It is best suited for service in either the fully open or closed position. It is also suitable for use as a throttling valve.
Features
- Cast iron body
- Full port flow low head loss
- O-Ring
- Resilient wedge
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Type | Handle Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 408-RW Flanged Gate Valve |