408-RW-HK-F 4
Part of the RK-408-RW Series
Ordering Code: 0889642
UPC: 098268113358
Lead Free: YES
4 In Flanged Gate Valve Handle Kit, 408-Rw
This handle kit for OSY flanged gate valves, 4 inch Watts Model 408-RW, is recommended for fire main shutoff and distribution services. It is best suited for service in either the fully open or closed position. It is also suitable for use as a throttling valve.
Features
- Cast iron body
- Full port flow low head loss
- O-Ring
- Resilient wedge
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Handle Kit |
Lead Free | YES |
Product Group | P & H KITS |