408-HK 3
Part of the RK-408 Series
Ordering Code: 0889613
UPC: 098268113105
Lead Free: Yes
3 IN Flanged Gate Valve Handle Kit, for 408
This handle kit for OSY flanged gate valves, 3 IN Watts Model 408, is recommended for fire main shutoff and distribution services. It is best suited for service in either the fully open or closed position. It is also suitable for use as a throttling valve.
Features
- Cast iron body
- Full port flow low head loss
- O-Ring
- Easy in line service
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Type | Handle Kit |
| Lead Free | Yes |
| Products Used On | Series 408 Flanged Gate Valve |