408-HK 6
Part of the RK-408 Series
Ordering Code: 0889615
UPC: 098268113129
Lead Free: YES
6 IN Flanged Gate Valve Handle Kit
This Handle Kit for OSY Flanged Gate Valves, 6 IN Watts Model 408-RW, is recommended for fire main shutoff and distribution services. It is best suited for service in either the fully open or closed position. It is also suitable for use as a throttling valve.
Features
- Cast iron body
- Full port flow low head loss
- O-Ring
- Easy in line service
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Type | Handle Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 408 Flanged Gate Valve |