FRK 622U 1 1/2
This O-ring repair kit provides all the O-rings needed to repair a 1 1/2 inch full port, union end ball valve. This kit includes ten, number 2-230 silicone O-rings, one tube of grease and instructions. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- Silicone
- Fits 1 1/2 inch full port union end ball valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 622U-F |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | 2 O-rings |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |