FRK 622U-O-RING 2

Part of the RK-622UF Series

Ordering Code: 905578

UPC: 098268343663

Lead Free: YES

Silicone O-Ring Kit For 2 In Union Ball Valve

  • Factory replacement parts
  • No special tools required for servicing
  • Silicone
  • Fits 2 inch full port union end ball valve
Specifications
Buy American Act Compliant NO
Kit Type Repair Kit
Lead Free YES
Product Group KITS